??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 307K-R-AS-L-3-S49-00,2
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 307K-R-AS-L-3-S49-00,2
VERF
Availability
Available
BC
Order code
BMF0078
TC
Product identifier
BMF 307K-R-AS-L-3-S49-00,2
PX
Product view
41126_01
ICON
WEBINC
Product family
T-slot; Cylinders with pull rods
W
Weight
0.023 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 29 x 6.2 x 4.4 mm, Principle of operation = Reed switch (2-wire), Connection = M8x1-Male, 3-pin, Cable = PUR, 0.2 m, Housing material = LCP, Switching output = Reed switch (2-wire), polarized normally open (NO), Switching frequency = 1000 Hz, Operating voltage Ub = 4...30 VDC/4...30 VAC, Ambient temperature = -20...70 °C, IP rating = IP65, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.